IESNA:LM-63-2002
[TEST]P1056509
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2503-402-12)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]7/25/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S125R3DR-H1090D930-X4F0-XX-UDD-F-S
[LUMINAIRE]DEFINE 5, SILVER 3-INCH REGRESSED DIRECT RECESSED HOUSING WITH FROSTED LENS
[MORE]HIGH PERFORMANCE LIGHT ENGINE
[LAMP]3000K CCT, 90 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]1988
TILT=NONE
1 -1 1 37 5 1 1 0.390833 3.895833 0
1 1 30.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
1099.6 1091.5 1086.4 1078.3 1066 1050.8 1033.5 1012.1 987.6 963.2
934.7 904.1 872.6 839 803.3 767.7 730 693.4 654.7 615
574.3 533.5 492.8 452.1 410.3 368.6 325.8 283.1 238.3 195.5
156.8 118.1 82.5 49.9 21.4 4.1 0
1099.6 1102.7 1094.5 1084.4 1068.1 1047.7 1024.3 997.8 968.3 936.7
903.1 866.5 828.8 789.1 748.4 706.6 663.9 620.1 576.3 530.5
485.7 440.9 395.1 350.3 304.4 259.6 213.8 172.1 131.3 94.7
61.1 36.7 21.4 11.2 6.1 2 0
1099.6 1093.5 1083.3 1065 1041.6 1015.1 984.6 948.9 912.3 871.6
827.8 783 736.1 687.3 637.4 588.5 535.6 485.7 435.8 385.9
337 291.2 244.4 200.6 158.8 123.2 88.6 64.1 49.9 35.6
24.4 17.3 12.2 8.1 5.1 2 0
1099.6 1094.5 1080.3 1057.9 1031.4 998.8 963.2 921.5 876.7 826.8
776.9 723.9 670 615 560 506 451.1 399.1 348.2 300.4
253.5 208.7 169 132.4 97.7 80.4 65.2 49.9 37.7 27.5
20.4 15.3 11.2 7.1 4.1 2 0
1099.6 1095.6 1085.4 1060.9 1030.4 997.8 958.1 913.3 863.4 812.5
757.5 700.5 644.5 588.5 530.5 475.5 419.5 370.6 320.7 272.9
229.1 187.3 148.7 114 92.7 76.4 61.1 46.8 34.6 26.5
20.4 15.3 11.2 7.1 4.1 2 0
